Catalog navigation
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
CMB Cilindri
Description
Type 06 - Double rod intermediate fixed trunnion
Bill of material
A3063MM0020S06/P11+XV=123
INFO
Info
Info
SER
Series
To ISO 6020/2 standards
TIP
Type
06
SIZE
Bore Ø
mm
MM
Front rod Ø
mm
MM2
Rear rod Ø
mm
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
TI
Technical information
-
CORSAX
Effective stroke
mm
Enter value for CORSAX
Effective stroke
mm
cm
inch
ft
TDS
Cushioning
TDT
Special machining
TDT2
Rear rod end type
SA
Air bleeds
GUA
Seals
DIS
Spacers
DISINF
Spacers info
-
PC1
Position of front connection
PC2
Position of rear connection
RF1
Position of front cushioning
RF2
Position of rear cushioning
PSA1
Position of front air bleed
PSA2
Position of rear air bleed
IND1
Front inductive sensor
IND2
Rear inductive sensor
CON1
Front connector type
CON2
Rear connector type
ASX
Front rod accessory
AMX
Intermediate accessory
ADX
Rear rod accessory
XV
mm
A
mm
A1
- mm
A2
mm
A12
- mm
B
f8 Ø
mm
B2
f8 Ø
mm
CH
mm
CH2
mm
XX
mm
F
mm
G
mm
EE
(BSP)
Inch
KK
(Metric)
KK1
(Metric)
-
KF
(Metric)
-
KF1
(Metric)
-
KK2
(Metric)
KK12
(Metric)
-
KF2
(Metric)
-
KF12
(Metric)
-
SP
mm
TD
f8 Ø
mm
TL
mm
TM
mm
UM
mm
UW
mm
VD
mm
XVMIN
minimum
mm
XVMAX
maximum
mm
WH
mm
Y
mm
ZB3
mm
ZJ3
mm
CORSAM
minimum
mm
PESO
Cylinder weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CMB Cilindri
    Type 10 - Double rod extended front tie rods
    CMB Cilindri
    Type 14 - Rear flange
    CMB Cilindri
    Type 13 - Double rod front flange
    CMB Cilindri
    Type 06 - Double rod intermediate fixed trunnion
    CMB Cilindri
    Type 00 - Double rod basic version
    CMB Cilindri
    Type 07 - Rear clevis
    CMB Cilindri
    Type 13 - Front flange
    CMB Cilindri
    Type 08 - Rear spherical bearing
    CMB Cilindri
    Type 06 - Intermediate fixed trunnion
    CMB Cilindri
    Type 00 - Basic version
    CMB Cilindri
    Type 30 - Front screwed tapped holes
    CMB Cilindri
    Type 03 - Side foot
    CMB Cilindri
    Type 00 - Double rod basic version
    CMB Cilindri
    Type 06 - Intermediate fixed trunnion
Previews
3D
Dimension
2D
Download CAD models