Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
CMB Cilindri
Description
Type 06 - Intermediate fixed trunnion
Bill of material
09140U0115C06/P11+XV=330
INFO
Info
Info
SER
Series
To ISO 6022 standards
TIP
Type
06
SIZE
Bore Ø
mm
MM
Rod Ø
mm
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
TI
Technical information
-
CORSAX
Effective stroke
mm
Enter value for CORSAX
Effective stroke
mm
cm
inch
ft
TDS
Cushioning
TDT
Special machining
WF
Dimension of rod extension
mm
Enter value for WF
Dimension of rod extension
mm
cm
inch
ft
SA
Air bleeds
GUA
Seals
DIS
Spacers
FCEO
Oil port threading
EE
Thread
PC1
Position of front connection
PC2
Position of rear connection
RF1
Position of front cushioning
RF2
Position of rear cushioning
PSA1
Position of front air bleed
PSA2
Position of rear air bleed
IND1
Front inductive sensor
IND2
Rear inductive sensor
CON1
Front connector type
CON2
Rear connector type
CAR1
Front cartridge
CAR2
Rear cartridge
DRE
Drainage
ASX
Rod accessory
XV
mm
Enter value for XV
mm
cm
inch
ft
A
mm
B
f8 Ø
mm
CH
mm
D
max Ø
mm
KK
(Metric)
KF
(Metric)
-
NA
Ø
mm
K
mm
VE
mm
BD
mm
TD
f8 Ø
mm
TL
mm
TM
h13
mm
UV
Ø
mm
XVMIN
XV minimum
mm
XVMAX
XV+STROKE maximum
mm
Y
mm
PJ
mm
ZB
max
mm
CORSAM
Stroke minimum
mm
PESO
Cylinder weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CMB Cilindri
    ISO 6982/DIN 24338 - Rod eye with spherical bearing
    CMB Cilindri
    Type 07 - Rear clevis
    CMB Cilindri
    Type 08 - Rear spherical bearing
    CMB Cilindri
    Type 13 - Front flange
    CMB Cilindri
    ISO 8132 - Trunnion mounting block
    CMB Cilindri
    Rod eye with spherical bearing
    Hainzl
    Serie 60 - Hydraulic cylinder according to ISO6022
    CMB Cilindri
    Type 00 - Basic version
    CMB Cilindri
    Type 14 - Rear flange
    CMB Cilindri
    Type 09 - Cap fixed clevis
    CMB Cilindri
    Type 04 - Head trunnion
    CMB Cilindri
    Type 06 - Double rod intermediate fixed trunnion
    NEXOIL
    ISO 6982 - Spherical rod eye
    CMB Cilindri
    Connector
Previews
3D
Dimension
2D
Download CAD models