Catalog navigation
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
CMB Cilindri
Description
Type 07 - Rear clevis
Bill of material
A3063M0001C07/P11
INFO
Info
Info
SER
Series
To ISO 6020/2 standards
TIP
Type
07
SIZE
Bore Ø
mm
MM
Rod Ø
mm
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
TI
Technical information
-
CORSAX
Effective stroke
mm
Enter value for CORSAX
Effective stroke
mm
cm
inch
ft
TDS
Cushioning
TDT
Special machining
WH
Dimension of rod extension
mm
Enter value for WH
Dimension of rod extension
mm
cm
inch
ft
SA
Air bleeds
GUA
Seals
DIS
Spacers
DISINF
Spacers info
-
PC1
Position of front connection
PC2
Position of rear connection
RF1
Position of front cushioning
RF2
Position of rear cushioning
PSA1
Position of front air bleed
PSA2
Position of rear air bleed
IND1
Front inductive sensor
IND2
Rear inductive sensor
CON1
Front connector type
CON2
Rear connector type
ASX
Rod accessory
A
mm
A1
- mm
B
f8 Ø
mm
CH
mm
XX
mm
E
mm
EE
(BSP)
Inch
F
mm
G
mm
J
mm
KK
(Metric)
KK1
(Metric)
-
KF
(Metric)
-
KF1
(Metric)
-
CD
H9 Ø
mm
EW
mm
L
mm
MR
max
mm
PJ
mm
VD
mm
Y
mm
XC
mm
ZJ
mm
PESO
Cylinder weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CMB Cilindri
    ISO 6982/DIN 24338 - Rod eye with spherical bearing
    CMB Cilindri
    Type 08 - Rear spherical bearing
    CMB Cilindri
    Type 00 - Basic version
    CMB Cilindri
    ISO 8132 - Vertical female counterhinge (ISO 8132)
    CMB Cilindri
    Type 09 - Cap fixed clevis
    CMB Cilindri
    Type 13 - Head flange
    CMB Cilindri
    DIN 24556/24554 - Male hinge support with spherical bearing
    CMB Cilindri
    Vertical male counterhinge
    CMB Cilindri
    ISO 8133 - Fork joint hinge with pin
    CMB Cilindri
    Type 04 - Head trunnion
    CMB Cilindri
    Type 11 - Extended rear tie rods
    CMB Cilindri
    Type 03 - Side foot
    CMB Cilindri
    Type 06 - Intermediate fixed trunnion
    CMB Cilindri
    Rod eye with spherical bearing
Previews
3D
Dimension
2D
Download CAD models