Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 12 Console & Consolet Enclosures, Series AW-12 Consoles
Bill of material
AC-1224B
PN
Part No.
AC-1224B
A
A - Height
36.00 Inch
AMM
A - Height
914 mm
B
B - Width
Inch
BMM
B - Width
610 mm
C
C - Depth
24.00 Inch
CMM
C - Depth
610 mm
CBS
Console Body Size - Height x Width x Depth - A x B x C
36.00x24.00x24.00 Inch
CBSMM
Console Body Size - Height x Width x Depth - A x B x C
914x610x610 mm
PS
Panel Size - Height x Width
26.87x16.87 Inch
PSMM
Panel Size - Height x Width
682x428 mm
GA
Gauge
14
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models