Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 12 Console & Consolet Enclosures, Series AW-14 Consoles, Writing Desk
Bill of material
AC-1424W
PN
Part No.
AC-1424W
A
A - Height
50.00 Inch
AMM
A - Height
1270 mm
B
B - Width
Inch
BMM
B - Width
610 mm
C
C - Depth
23.00 Inch
CMM
C - Depth
584 mm
CBS
Console Body Size - Height x Width x Depth - A x B x C
50.00x24.00x23.00 Inch
CBSMM
Console Body Size - Height x Width x Depth - A x B x C
1270x610x584 mm
GA
Gauge
14
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models