Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 12 Console & Consolet Enclosures, Series AW-9 Consoles
Bill of material
AC-924B
PN
Part No.
AC-924B
A
A - Height
48.00 Inch
AMM
A - Height
1219 mm
B
B - Width
Inch
BMM
B - Width
610 mm
C
C - Depth
18.00 Inch
CMM
C - Depth
457 mm
CS
Console Size - Height x Width x Depth - A x B x C
48.00x24.00x18.00 Inch
CSMM
Console Size - Height x Width x Depth - A x B x C
1219x610x457 mm
D
15.25 Inch
DMM
D
387 mm
GA
Gauge
14
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models