Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 12 Free-Standing Double-Door Enclosures, Full Panel Accessories - Type 12 / 13 Enclosures
Bill of material
AF6048P
PN
Part No.
A
A - Height
Inch
AMM
A - Height
mm
B
B - Width
Inch
BMM
B - Width
1114 mm
PS
Panel Size - Height x Width
Inch
PSMM
Panel Size - Height x Width
mm
C
C - Depth
Inch
CMM
C - Depth
mm
D
21.12 Inch
DMM
D
536 mm
ES
Enclosure Size - Height x Width
Inch
ESMM
Enclosure Size - Height x Width
mm
G
Gauge
10
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models