Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
CMB Cilindri
Description
Type 13 - Double rod front flange
Bill of material
09140U0001S13/P11
INFO
Info
Info
SER
Series
To ISO 6022 standards
TIP
Type
13
SIZE
Bore Ø
mm
MM
Front rod Ø
mm
MM2
Rear rod Ø
mm
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
TI
Technical information
-
CORSAX
Effective stroke
mm
Enter value for CORSAX
Effective stroke
mm
cm
inch
ft
TDS
Cushioning
TDT
Thread rod front
TDT2
Thread rod back
SA
Air bleeds
GUA
Seals
DIS
Spacers
FCEO
Oil port threading
EE
Thread
PC1
Position of front connection
PC2
Position of rear connection
RF1
Position of front cushioning
RF2
Position of rear cushioning
PSA1
Position of front air bleed
PSA2
Position of rear air bleed
IND1
Rear inductive sensor
IND2
Rear inductive sensor
CON1
Front connector type
CON2
Rear connector type
CAR1
Front cartridge
CAR2
Rear cartridge
DRE1
Front drainage
DRE2
Rear drainage
ASX
Front rod accessory
ADX
Rear rod accessory
A
mm
B
f8 Ø
mm
CH
mm
CH2
mm
D
max Ø
mm
KK
(Metric)
KF
(Metric)
-
NA
Ø
mm
NA2
mm
K
mm
VD
mm
WC
mm
NF
mm
FB
Ø
FC
Ø
mm
UC
Ø
mm
Y
mm
PJ1
mm
ZB3
max
mm
PESO
Cylinder mass
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models