Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 4X Fiberglass Enclosures, JIC Lift-Off Screw Cover Enclosure
Bill of material
12105-4XFLC
PN
Part No.
H
H - Height
Inch
HMM
H - Height
mm
W
W - Width
Inch
WMM
W - Width
mm
D
D - Depth
Inch
DMM
D - Depth
mm
OD
Overall Dimensions - Height x Width x Depth - H x W x D
Inch
ODMM
Overall Dimensions - Height x Width x Depth - H x W x D
mm
A
Inch
AMM
A
mm
B
Inch
BMM
B
mm
C
Inch
CMM
C
mm
ID
Inside Dimensions - Height x Width x Depth - A x B x C
Inch
IDMM
Inside Dimensions - Height x Width x Depth - A x B x C
mm
E
Inch
EMM
E
mm
F
Inch
FMM
F
mm
HD
0.31 Inch
HDMM
HD
8 mm
J
Inch
JMM
J
mm
K
Inch
KMM
K
mm
L
Inch
LMM
L
mm
M
0.25 Inch
MMM
M
6 mm
N
Inch
NMM
N
mm
LOD
Level of Detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models