Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 4X Fiberglass Enclosures, NEMA 4X Free Standing Single & Double Door Enclosures
Bill of material
723618-4XFFS
PN
Part No.
H
H - Height
Inch
HMM
H - Height
mm
W
W - Width
Inch
WMM
W - Width
927 mm
D
D - Depth
Inch
DMM
D - Depth
mm
OD
Overall Dimensions - Height x Width x Depth - H x W x D
Inch
ODMM
Overall Dimensions - Height x Width x Depth - H x W x D
mm
TS
Type Selection
Single Door
A
A - Height
Inch
AMM
A - Height
mm
B
B - Width
36.00 Inch
BMM
B - Width
914 mm
C
C - Depth
Inch
CMM
C - Depth
mm
ID
Inside Dimensions - Height x Width x Depth - A x B x C
Inch
IDMM
Inside Dimensions - Height x Width x Depth - A x B x C
mm
J
Inch
JMM
J
mm
K
Inch
KMM
K
mm
L
30.00 Inch
LMM
L
762 mm
M
M - Enclosure Opening
Inch
MMM
M - Enclosure Opening
mm
N
N - Enclosure Opening
32.00 Inch
NMM
N - Enclosure Opening
813 mm
LOD
Level of Detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models