Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Type EF/B
Bill of material
EF/B 26042_83361022
TYP
EF/B 26042
BESTNR
Order No.
83361022
FARBE
COLOR
Black
B1
92 mm
B2
76 mm
C
6.2 mm
D
16 mm
E
10 mm
H1
36 mm
H2
3.5 mm
T
32 mm
VPE
1 St.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models