Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Baldor Reliance
Description
Type G-Metric - Split Taper Bushings
Bill of material
121168split_taper
PN
Part Number
BUSHING
Bushing Symbol
TYPE
Type
BORE
Bore
mm
K
Keyseat
mm
L
32.544 mm
A
7.144 mm
E
25.400 mm
BL
Large end
41.275 mm
BS
Small end
39.878 mm
D
63.500 mm
M
50.800 mm
W
Widith
mm
G
3.175 mm
FQ
Quantity - Number of Bolts
2 mm
FS
Size of Bolts
1/4-20 UNC
WEIGHT
Average Weight
0.8 lbs.
WTIS
Wrench Torque Install. Screws
95 lbs-in
TP
Tapped holes
1/4 - 20 Inch
S
Slot
2.032 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models