Catalog navigation
CAD model selection
Selectable products: 50
HELP_VARIABLE
Company
Trelleborg
Description
Type LX - V Ring
Bill of material
TWVLXV7500-N6T50
PARTNO
Part-No.
D1
For shaft diameter
mm
Enter value for D1
For shaft diameter
mm
cm
inch
ft
D1X
For shaft diameter
mm
D
Inside diameter
mm
NUT
Groove
MC
Seal ring material
C
Height of crosssection
5 mm
A
Dimension
5.4 mm
B
Free width
8.5 mm
D2
max. Diameter
mm
D3
min. Diameter
mm
B1
Fitted width
mm
Enter value for B1
Fitted width
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models