Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Mecanizados Alcoy
Description
Type MT4 - Double rod intermediate fixed trunnion
Bill of material
MDF1401001000115SMT4/P11+XV=330
INFO
Info
Info
SER
Series
To ISO 6022 standards
TIP
Type
MT4
SIZE
Bore Ø
mm
MM
Front rod Ø
mm
MM2
Rear rod Ø
mm
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
TI
Technical information
-
CORSAX
Effective stroke
mm
Enter value for CORSAX
Effective stroke
mm
cm
inch
ft
TDS
Cushioning
TDT
Thread rod front
TDT2
Thread rod back
SA
Air bleeds
GUA
Seals
DIS
Spacers
FCEO
Oil port threading
EE
Thread
PC1
Position of front connection
PC2
Position of rear connection
RF1
Position of front cushioning
RF2
Position of rear cushioning
PSA1
Position of front air bleed
PSA2
Position of rear air bleed
IND1
Front inductive sensor
IND2
Rear inductive sensor
CON1
Front connector type
CON2
Rear connector type
CAR1
Front cartridge
CAR2
Rear cartridge
DRE1
Front drainage
DRE2
Rear drainage
ASX
Front rod accessory
ADX
Rear rod accessory
XV
mm
Enter value for XV
mm
cm
inch
ft
A
mm
B
f8 Ø
mm
CH
mm
CH2
mm
D
max Ø
mm
KK
(Metric)
KF
(Metric)
-
NA
Ø
mm
NA2
mm
K
mm
VE
mm
WF
mm
BD
mm
TD
f8 Ø
mm
TL
mm
TM
h13
mm
UV
Ø
mm
XVMIN
mm
XVMAX
XV+CORSA maximum
mm
Y
mm
PJ1
mm
ZB3
max
mm
PESO
Cylinder weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Mecanizados Alcoy
    Type 03 - Double rod side foot
    Mecanizados Alcoy
    Type MF4 - Rear flange
    Mecanizados Alcoy
    Type MT4 - Intermediate fixed trunnion
    Mecanizados Alcoy
    Type 00 - Double rod basic version
    Mecanizados Alcoy
    Type MP5 - Rear spherical bearing
    Mecanizados Alcoy
    Type MF3 - Front flange
    Mecanizados Alcoy
    Type 03 - Side foot
    Mecanizados Alcoy
    Type MP3 - Rear clevis
    Stern
    MT4 - Intermediate fixed trunnion
    Mecanizados Alcoy
    Trunnion mounting block (ISO 8132) - ISO 8132
    CMB Cilindri
    Type 06 - Double rod intermediate fixed trunnion
    Mecanizados Alcoy
    ISO 6981/DIN 24337 - Rod eye with plain bearing
    A4Hydrauliek / Mures Hydraulici
    ACDB
    CMB Cilindri
    Type 06 - Intermediate fixed trunnion
Previews
3D
Dimension
2D
Download CAD models