Catalog navigation
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
Mecanizados Alcoy
Description
Type MX1-DV - Double rod extended on both ends tie rods
Bill of material
MDT063MM0001SMX1-DV/P11K00
INFO
Info
Info
SER
Series
To ISO 6020/2 standards
TIP
Type
MX1-DV
SIZE
Bore Ø
mm
MM
Front rod Ø
mm
MM2
Rear rod Ø
mm
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
TI
Technical information
-
CORSAX
Effective stroke
mm
Enter value for CORSAX
Effective stroke
mm
cm
inch
ft
TDS
Cushioning
TDT
Special machining
TDT2
Rear rod end type
SA
Air bleeds
GUA
Seals
DIS
Spacers
DISINF
Spacers info
-
PC1
Position of front connection
PC2
Position of rear connection
RF1
Position of front cushioning
RF2
Position of rear cushioning
PSA1
Position of front air bleed
PSA2
Position of rear air bleed
IND1
Front inductive sensor
IND2
Rear inductive sensor
CON1
Front connector type
CON2
Rear connector type
ASX
Front rod accessory
ADX
Rear rod accessory
A
mm
A1
- mm
A2
mm
A12
- mm
B
f8 Ø
mm
B2
f8 Ø
mm
CH
mm
CH2
mm
XX
mm
EE
(BSP)
Inch
KK
(Metric)
KK1
(Metric)
-
KF
(Metric)
-
KF1
(Metric)
-
KK2
(Metric)
KK12
(Metric)
-
KF2
(Metric)
-
KF12
(Metric)
-
BB
mm
DD
(Metric)
E
mm
F
mm
G
mm
WH
mm
KC
mm
TG
mm
VD
mm
Y
mm
ZB3
mm
ZJ3
mm
PESO
Cylinder weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Mecanizados Alcoy
    Type 00 - Basic version
    CMB Cilindri
    Type 00 - Basic version
    CMB Cilindri
    Type 12 - Tie rods extended on both ends
    CMB Cilindri
    Type 07 - Rear clevis
    Mecanizados Alcoy
    Type MT1-DV - Double rod head trunnion
    CMB Cilindri
    Type 00 - Double rod basic version
    CMB Cilindri
    Type 10 - Double rod extended front tie rods
    Mecanizados Alcoy
    Type MX3 - Double rod extended front tie rods
Previews
3D
Dimension
2D
Download CAD models