Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ABB Installation Products
Description
Type RA-160 Slotted Angle
Bill of material
RA16010
CN
Cat. No.
DESCRIPTION
Description
FP
Ft. per Pkg.
FEET
L
Length
Inch
A
1.656 Inch
B
1.656 Inch
C
3.000 Inch
D
0.750 Inch
E
0.841 Inch
WT
Weight per 100 ft.
75 lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models