您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
日本語
한국어
中文
中文
RAU12008CC0
THK
交叉滚柱轴环
交叉滚柱轴环
Powered by
CAD模型選擇
{thk/cross_roller_ring/cross_roller_ring/miniature_type_rau_ra.prj},{NB=RAU12008CC0},{MN=RAU12008},{SD=120},{D=136},{DP=127.0},{B=8},{BX=08},{D1=1.5},{R=0.50},{DS=123.5},{DH=130.5},{C=7.84},{CO=16.5},{SE=},{INX=MIN},{PCD=127.000},{RADC=CC0},{ACCG=},{COAC=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
公司
THK
描述
Type RAU (RA Compatibility Type) - Miniature
明细表
RAU12008CC0
MN
公称型号
RAU12008
RAU12008
SE
Seal symbol
No symbol: Without seal
UU: Seal attached on both ends
U: Seal attached on one end (marked side)
UT: Seal attached on one end (unmarked side)
No symbol: Without seal
UU: Seal attached on both ends
U: Seal attached on one end (marked side)
UT: Seal attached on one end (unmarked side)
RADC
Radial clearance symbol
CC0: Minus clearance
C0: Plus clearance
CC0: Minus clearance
C0: Plus clearance
ACCG
Accuracy symbol
No symbol: Normal Grade (Grade 0)
P6: 6-grade rotational accuracy
P5: 5-grade rotational accuracy
P4: 4-grade rotational accuracy
No symbol: Normal Grade (Grade 0)
P6: 6-grade rotational accuracy
P5: 5-grade rotational accuracy
P4: 4-grade rotational accuracy
COAC
Component accuracy symbol
No symbol: Rotational accuracy of the inner ring
R: Rotational accuracy of the outer ring
B: Rotational accuracy of the inner/outer rings
No symbol: Rotational accuracy of the inner ring
R: Rotational accuracy of the outer ring
B: Rotational accuracy of the inner/outer rings
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求