Catalog navigation
CAD model selection
Selectable products: 133
HELP_VARIABLE
Company
Trelleborg
Description
Type RME - V Ring
Bill of material
TWVBV6700-N6T50
PARTNO
Part-No.
D1
For shaft diameter
mm
Enter value for D1
For shaft diameter
mm
cm
inch
ft
D1X
For shaft diameter
mm
D
Inside diameter
mm
NUT
Groove
MC
Seal ring material
C
Height of crosssection
21 mm
A
Dimension
32.5 mm
B
Free width
65 mm
D2
Bore Diameter
mm
D3
Groove Diameter
mm
B1
Fitted width ± 12
mm
Enter value for B1
Fitted width ± 12
mm
cm
inch
ft
B2
Free width
13 mm
B3
Free width
3 mm
C1
Height of crosssection
2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models