Catalog navigation
CAD模型選擇
可提供的產品: 9
HELP_VARIABLE
Company
ATEK Drive Solutions - Gears & Motors
Description
Type S - Worm gearbox project-related centre-to-centre distance from 040 up to 250 mm
Bill of material
ATEK S 080 5:1 B0-1.1-600/0000-PG
CNSORDERNO
Order number
TYP
Gearbox type
S
GR
shaft center distance
UB
Transmission Ratio
BA
select the model
BO
Model option
BS
Mounting Side
EB
downward-facing side
N1
Speed ​​of high-speed shaft
1/min
N2
Speed ​​of low-speed shaft
1/min
AF
select the design
INFO
PDF Info
PDF (Online)
P1N
permissible rated input power
kW
T2N
permissible rated output torque
Nm
T2MAX
max. permissible output torque
Nm
WIRK
Efficiency
η
P1NT
The thermal nominal power ratings
kW
FRN1
permissible radial force at high-speed shaft
N
FAN1
permissible axial force at high-speed shaft
N
FRN2
permissible radial force at slow speed shaft
N
FAN2
permissible axial force at slow speed shaft
N
MM
Moments of Inertia
kgcm^2
CNSMASS
Mass
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型