Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
ATEK Antriebstechnik
Description
Type VC - Servo Bevel Gearboxes
Bill of material
ATEK VC 120 1:1 A0-1.1-3000/0000 V 120/24x50 Nr.103 GS 24 KN 50
CNSORDERNO
Order number
TYP
Gearbox type
VC
GR
Housing-Edge length
UB
Transmission Ratio
BA
select the model
BS
Mounting Side
EB
downward-facing side
N1
High-speed shaft
1/min
N2
Low-speed shaft
1/min
AF
select the design
KPA
Coupling Design
NRFL
Flange size
INFO
PDF Info
PDF (Online)
T2N
permissible rated output torque
Nm
S5
Cycle Operation S5
Nm
T2B
Acceleration Torque
Nm
T2NOT
Emergency Shutdown Torque
Nm
N1MAX
Max. Input Speed
1/min
FRN2
permissible radial force at slow speed shaft
N
FAN2
permissible axial force at slow speed shaft
N
MM
Moments of Inertia
kgcm^2
E
Lenght
mm
E1
Flange thickness
mm
L
Lenght
mm
V
Flange size
mm
ZK
centering diameter
mm
KP
Coupling size
D
diameter driving shaft
mm
LK
bolt circle diameter
mm
S
Thread
I
Deep
mm
CNSMASS
Mass
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models