Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAKITECH
Description
TYPE34-S1 - Standard
Bill of material
TYPE34-S1-50-500
CNSORDERNO
Part number
TYPE34-S1
W
Width of belt (Nominal)
mm
Enter value for W
Width of belt (Nominal)
mm
cm
inch
ft
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
A
Position of drive unit
mm
RR
Return roller
No
MTU
Mid. take up unit
No
DOF
Divided of frame
Without divide
CB
Connecting bracket
Without connecting
MP
* Protrusion of the motor
Even when the length and width is changed in CAD data, size of motor will not be changed. Please note that there is a possibility that the motor is protruded from the conveyor width.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MAKITECH
    34CSH - Foot
    MAKITECH
    MODEL34-S1 - Standard
    MAKITECH
    TYPE34-J1 - Joint
    MAKITECH
    TYPE34-G1 - Dacow-less
    MAKITECH
    KAH - Foot
    MAKITECH
    TYPE60-S1 - Standard
    MAKITECH
    TYPE34-S2P - Standard
    MAKITECH
    60CSH - Foot
    MAKITECH
    TYPE34-NS1 - Narrow width
    MAKITECH
    TYPE34-G2P - Dacow-less
    IAI
    IF - SA - 60
    IAI
    RCP6-SA8C
    SMC Corporation
    CQ2X/CDQ2X - Low speed Cylinder/Standard: Double Acting Single Rod
    MAKITECH
    TYPE34-RG2P - Roller edge
Previews
3D
Dimension
2D
Download CAD models