Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAKITECH
Description
TYPE60-G1 - Dacow-less
Bill of material
TYPE60-G1-200-500
CNSORDERNO
Part number
TYPE60-G1
W
Width of belt (Nominal)
mm
Enter value for W
Width of belt (Nominal)
mm
cm
inch
ft
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
A
Position of drive unit
mm
RR
Return roller
No
MTU
Mid. take up unit
No
DOF
Divided of frame
Without divide
CB
Connecting bracket
Without connecting
MP
* Protrusion of the motor
Even when the length and width is changed in CAD data, size of motor will not be changed. Please note that there is a possibility that the motor is protruded from the conveyor width.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MAKITECH
    60CSH - Foot
    MAKITECH
    TYPE34-RG2P - Roller edge
    MAKITECH
    TYPE90-G1 - Dacow-less
    MAKITECH
    KAH - Foot
    MAKITECH
    TYPE60-G2P - Dacow-less
    MAKITECH
    TYPE90-S1 - Standard
    Mandelli
    WZ9833 - Straight pillar
    Mandelli
    ISO 3 plate A-C2 - Plate
    Mandelli
    ISO 3 plate C-C3 - Plate
    Mandelli
    SP 3020 - Straight pillar with thread
    Mandelli
    ISO 3 plate Q-C1 - Plate
    American Cylinder
    Mounting Nut - Mounting Accessories
    Mandelli
    ISO 2 plate D-C2 - Plate
    MAKITECH
    TYPE34-G2P - Dacow-less
Previews
3D
Dimension
2D
Download CAD models