Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PROPLASTICA
Description
TZW - Sprue puller bushing
Bill of material
Sprue puller bushing TZW-1222
D2
Diameter
mm
D3
Diameter
mm
D
Nomianl diameter
mm
D1
Diameter
mm
T
Distance
mm
L1
Length
mm
L
CHOOSE / Nominal length
mm
MATERIAL
Material
1.2210
DENSITY
Density
7850 kg/m^3
HARDNESS
Hardness
56±2 HRC
PDF
PDF Document
Info PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PROPLASTICA
    TWB - Sprue bushing
    PROPLASTICA
    WH - Hardened ejector pin
    PROPLASTICA
    SGW - Threaded insert for ejector plate
    PROPLASTICA
    TWD - Sprue bushing
    PROPLASTICA
    TPE - Leader pin bushing
    PROPLASTICA
    SPW - Leader pin
    PROPLASTICA
    PCA - Locating ring
    PROPLASTICA
    KW - Dowel pin
    PROPLASTICA
    SLE - Leader pin
    PROPLASTICA
    KWH - Ejector rod
    PROPLASTICA
    TWC - Sprue bushing
    PROPLASTICA
    SM - Socket head cap screw
    PROPLASTICA
    PCB - Locating ring
    PROPLASTICA
    CH12 - Hose fitting
Previews
3D
Dimension
2D
Download CAD models