您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
QA認證資訊
目錄: Spelsberg
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Spelsberg
97331201
Spelsberg
Concrete installation systems
Factory finishing
Ceiling sockets for prefabricated ceilings
Powered by
CAD模型選擇
{spelsberg/24me02-15486707/24me03-1000049911/24me04-1000049920/97331201.prj},{NB=97331201},{MANUID=97331201},{EF000008=74},{EF000551=80},{EF001438=74},{EF003593=12},{EF004702=0},{EF005457=122},{EF005466=1},{EF008016=0},{EF009210=0},{EF017002=0},{EF017003=0},{QUANTITYMIN=1},{WEIGHT=0.082},{LENGTH=74},{WIDTH=74},{DEPTH=122},{CUSTOMS_TARIFF_NUMBER1=39269097},{MD01=../../../_pool_/a1/70/pho_pro_97331201_sall_acadenas_v1.png},{VAR__MANUID_=97331201},{DESCSHORT=U 120 GRO-3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Spelsberg
Description
U 120 GRO-3
Bill of material
97331201
MD01
VAR__MANUID_
97331201
DESCSHORT
Short Description
U 120 GRO-3
DESCLONG
Long Description
Large conduit box , for ceiling slab thickness up to 6.5 cm, with M5 threaded bushing (load capacity 10 kg) to hold ceiling hook, lamp output Halogen max. 6.5 W, lamp output LED max. 3 WThe use of U120 as a luminaire installation enclosure in large components such as element slabs or filigree slabs does not comply with the accredited state-of-the-art. Basically the admissible installation tolerances there do not allow for precise installation, protection class IP30, rated insulation voltage: 400V AC, Halogen free, magnet and nail installation, membrane for perforation, sealing range M16 - M32<br /><strong>Dimensions: </strong>74 x 74 x 122 mm
INTNO
International product number
4013902190102
MANUID
Product number of the Manufacturer
97331201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
U 120 GRO-3
EFUK0019
false
EF000003
EV006123
EF000007
EV000154
EF000008
74
EF000010
EV002646
EF000025
true
EF000051
EV000167
EF000139
EV006034
EF000551
80
EF000557
EV000494
EF000767
EV000154
EF001131
-
EF001229
false
EF001438
74
EF001454
false
EF001613
EV000494
EF002169
EV000139
EF003593
12
EF004508
-
EF004586
EV007115
EF004702
0
EF004902
true
EF004969
-
EF005032
false
EF005066
false
EF005430
true
EF005457
122
EF005466
1
EF005474
EV006410
EF005496
EV007006
EF005604
false
EF005657
true
EF006205
EV000494
EF007889
false
EF007973
false
EF008016
0
EF008076
EV000494
EF009204
false
EF009206
false
EF009207
false
EF009208
false
EF009209
false
EF009210
0
EF009212
EV009654
EF009763
false
EF011401
false
EF011959
-
EF015116
-
EF017002
0
EF017003
0
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.082
LENGTH
74
WIDTH
74
DEPTH
122
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求