Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
U 71 DAD
Bill of material
97154801
MD01
VAR__MANUID_
97154801
DESCSHORT
Short Description
U 71 DAD
DESCLONG
Long Description
Ceiling luminaire junction box, combinable, 35 mm outlet, 2-part, suitable for opposing formwork, 89 mm high, rearward dome with M5 threaded bushing (load capacity 10 kg) to accomodate a ceiling hook, protection class IP30, rated insulation voltage: 400V AC, Halogen free, Number of 45° insertions: 4, adhesive fixing or nail installation, membrane for perforation, sealing range M16 - M25, support spar compatible<br /><strong>Dimensions: </strong>71 x 71 x 106 mm
INTNO
International product number
4013902879274
MANUID
Product number of the Manufacturer
97154801
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
U 71 DAD
EFUK0019
false
EF000003
EV006123
EF000007
EV000154
EF000008
71
EF000010
EV002646
EF000025
true
EF000051
EV000167
EF000139
EV006034
EF000551
35
EF000557
EV000494
EF000767
EV000154
EF001131
-
EF001229
true
EF001438
71
EF001454
false
EF001613
EV000494
EF002169
EV000139
EF003593
6
EF004508
EV000766
EF004586
EV007115
EF004702
0
EF004902
true
EF004969
-
EF005032
false
EF005066
false
EF005430
true
EF005457
106
EF005466
1
EF005474
EV006410
EF005496
EV009558
EF005604
false
EF005657
true
EF006205
EV000494
EF007889
false
EF007973
false
EF008016
0
EF008076
EV000494
EF009204
false
EF009206
false
EF009207
false
EF009208
false
EF009209
false
EF009210
0
EF009212
EV009654
EF009763
false
EF011401
false
EF011959
-
EF015116
-
EF017002
0
EF017003
0
QUANTITYMIN
Minimum Order Quantity
100
WEIGHT
0.043
LENGTH
71
WIDTH
71
DEPTH
106
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models