Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
U 71 GRD
Bill of material
97104501
MD01
VAR__MANUID_
97104501
DESCSHORT
Short Description
U 71 GRD
DESCLONG
Long Description
Receptacle, 2 screw bosses with 60 mm screw spacing, combinable with normal 71 mm spacing, fully insulated cable transition, suitable for all types of formwork and opposing formwork, protection class IP30, rated insulation voltage: 400V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), Halogen free, 2-part, magnet and nail installation, membrane for perforation, sealing range M16 - M25, support spar compatible<br /><strong>Dimensions: </strong>71 x 71 x 50 mm
INTNO
International product number
4013902190027
MANUID
Product number of the Manufacturer
97104501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
U 71 GRD
EFUK0019
false
EF000003
EV006123
EF000007
EV000154
EF000008
71
EF000010
EV002646
EF000025
true
EF000051
EV000167
EF000139
EV006034
EF000551
60
EF000557
EV000494
EF000767
EV009798
EF001131
-
EF001229
true
EF001438
71
EF001454
false
EF001613
EV000494
EF002169
EV000139
EF003593
2
EF004508
EV007718
EF004586
EV007115
EF004702
1
EF004902
false
EF004969
-
EF005032
false
EF005066
false
EF005430
true
EF005457
50
EF005466
1
EF005474
EV006410
EF005496
EV006986
EF005604
true
EF005657
true
EF006205
EV000494
EF007889
false
EF007973
false
EF008016
0
EF008076
EV000494
EF009204
false
EF009206
false
EF009207
false
EF009208
false
EF009209
false
EF009210
0
EF009212
EV009654
EF009763
false
EF011401
false
EF011959
-
EF015116
-
EF017002
0
EF017003
0
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.040
LENGTH
71
WIDTH
71
DEPTH
50
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    P 71 GRO
    Spelsberg
    U 71 GRO
    Spelsberg
    KOT 25
    Spelsberg
    K4 EK
    Spelsberg
    P 71 GRO-K
    Spelsberg
    U 71 TD-44
    Spelsberg
    WAD
    Spelsberg
    U 71 TD-49
    Spelsberg BIM
    Device boxes
    Spelsberg
    U 71 K GRO
    Spelsberg
    U 71 FD
    Spelsberg
    U 71 KUD-M5
    Spelsberg
    U 71 K GRD
Previews
3D
Dimension
2D
Download CAD models