Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
U 71 GRD-D
Bill of material
97104502
MD01
VAR__MANUID_
97104502
DESCSHORT
Short Description
U 71 GRD-D
DESCLONG
Long Description
Receptacle, for extremely thin walls, only 45 mm deep, combinable with corresponding binocular-like connectors, protection class IP30, rated insulation voltage: 400V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), Halogen free, magnet and nail installation, membrane for perforation, sealing range M16 - M20, support spar compatible<br /><strong>Dimensions: </strong>71 x 71 x 50 mm
INTNO
International product number
4013902887927
MANUID
Product number of the Manufacturer
97104502
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
U 71 GRD-D
EFUK0019
false
EF000003
EV006123
EF000007
EV000154
EF000008
71
EF000010
EV002646
EF000025
true
EF000051
EV000167
EF000139
EV006034
EF000551
60
EF000557
EV000494
EF000767
EV009798
EF001131
-
EF001229
true
EF001438
71
EF001454
false
EF001613
EV000494
EF002169
EV000139
EF003593
2
EF004508
EV007718
EF004586
EV007115
EF004702
1
EF004902
false
EF004969
-
EF005032
false
EF005066
false
EF005430
true
EF005457
50
EF005466
1
EF005474
EV006410
EF005496
EV006982
EF005604
true
EF005657
true
EF006205
EV000494
EF007889
false
EF007973
false
EF008016
0
EF008076
EV000494
EF009204
false
EF009206
false
EF009207
false
EF009208
false
EF009209
false
EF009210
0
EF009212
EV009654
EF009763
false
EF011401
false
EF011959
-
EF015116
-
EF017002
0
EF017003
0
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.041
LENGTH
71
WIDTH
71
DEPTH
50
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models