Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BMEcat Gesamtausgabe
Description
U 71 Perilex
Bill of material
97305001
MD01
VAR__MANUID_
97305001
DESCSHORT
Short Description
U 71 Perilex
DESCLONG
Long Description
Receptacle, 67 mm screw spacing, for Perilex® inserts 16 A, FR-UP equipment, CEE sockets, 5-pole 16 A, protection class IP30, rated insulation voltage: 400V AC, Halogen free, 2-part, magnet and nail installation, membrane for perforation, sealing range M16 - M25, support spar compatible<br /><strong>Dimensions: </strong>71 x 71 x 50 mm
INTNO
International product number
4013902190089
MANUID
Product number of the Manufacturer
97305001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
U 71 Perilex
EFUK0019
false
EF000003
EV006123
EF000007
EV000154
EF000008
71
EF000010
EV008354
EF000025
true
EF000051
EV000167
EF000139
EV006034
EF000551
70
EF000557
EV000494
EF000767
EV000154
EF001131
-
EF001229
false
EF001438
71
EF001454
false
EF001613
EV000494
EF002169
EV000139
EF003593
6
EF004508
EV000766
EF004586
EV007115
EF004702
1
EF004902
false
EF004969
-
EF005032
false
EF005066
false
EF005430
true
EF005457
50
EF005466
1.000
EF005474
EV006410
EF005496
EV006982
EF005604
false
EF005657
true
EF006205
EV000494
EF007889
false
EF007973
false
EF008016
0
EF008076
EV000494
EF009204
false
EF009206
false
EF009207
false
EF009208
false
EF009209
false
EF009210
0
EF009212
EV009654
EF009763
false
EF011401
false
EF011959
-
EF015116
-
EF017002
0
EF017003
0
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.045
LENGTH
71
WIDTH
71
DEPTH
50
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    BMEcat Gesamtausgabe
    U 71 GRO
    MayTec
    1.74.6116/01 - CEE heavy-power socket with lid, 16 A
    Spelsberg BIM
    Device boxes
    Spelsberg BIM
    Socket housing accessories
    HARTING
    PFT female rear L-coded 1.5mm² w/o FE
    Spelsberg BIM
    Socket distributor accessories
    Spelsberg BIM
    Socket distributor accessories
Previews
3D
Dimension
2D
Download CAD models