Catalog navigation
CAD Model seçimi
Uygun ürünler: 11
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
UA75RA - 3-pole Contactors - AC Operated
Bill of material
ABB - 1SBL411024R8000 + UA75-30-00RA 220-230V 50Hz / 230-240V 60Hz Contactor
PN
Product ID
EXTTYPE
Extended Product Type
INVDES
Invoice Description
DES
Designation
Screw Terminals
DESCLONG
Long Description
UA75..RA 3-pole contactors for capacitor switching, can be used in installations in which the peak current far exceeds 100 times nominal rms current. The contactors are delivered complete with their damping resistors and must be used without additional inductances (see table below). The capacitors must be discharged (maximum residual voltage at terminals ≤ 50 V) before being re-energized when the contactors are making. Their electrical durability is 250 000 operating cycles for Ue < 500 V and 100 000 operating cycles for 500 V ≤ Ue ≤ 690 V. The UA..RA contactors are fitted with a special front mounted block, which ensures the serial insertion of 3 damping resistors into the circuit to limit the current peak on energization of the capacitor bank. Their connection also ensures capacitor precharging in order to limit the second current peak occurring upon making of the main poles. The insertion of resistors allows to damp the highest current peak of the capacitor when switching on, whatever its level. The UA..RA series 3-pole contactors are of the block type design. - Main poles: 3 main poles - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available.
INTNO
International product number
MANUID
Product number of the Manufacturer
EF003978
Rated control supply voltage Us at AC 50HZ
V
EF003979
Rated control supply voltage Us at AC 60HZ
V
EF003980
Rated control supply voltage Us at DC
- - - V
EF008242
Voltage type for actuating
EF001376
Number of auxiliary contacts as normally open contact
EF001377
Number of auxiliary contacts as normally closed contact
EF006819
Type of electrical connection of main circuit
EF001374
Number of normally open contacts as main contact
EF001375
Number of normally closed contacts as main contact
EF007044
Rated blind power at 400 V, 50 Hz
kvar
CTN
Customs tariff number
85364900
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type
UA 75-30-00 RA
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir