Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHANTO AIR HYDRAULICS
Description
UAC03041 - Multifunction interface
Bill of material
UAC03041G1/4
SERIES
Series
UAC03041
PS
Port size
G1/4
A
86 mm
B
68.8 mm
C
29.4 mm
D
29.4 mm
E
42 mm
AM
Applicable model
UAC30~UAC30D
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CHANTO AIR HYDRAULICS
    UAR - Regulator
Previews
3D
Dimension
2D
Download CAD models