Catalog navigation
Выбор CAD модели
Доступные продукты: 5
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UAHS - Stainless Steel Pull
Bill of material
UAHS-96
CN
Catalog Number
L1
Length L1
mm
L
Length L
mm
A
Diameter A
10 mm
M
Thread
M4
LF
Length Of Thread
5 mm
H
Height H
35 mm
H1
Height h
25 mm
N
Load
1000 N
MASS
Mass
g