Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UARFS - Stainless Steel Arch Pull
Bill of material
UARFS-20-160
CN
Catalog Number
A
Width A
20 mm
L1
Length L1
mm
H
Height H
51 mm
H1
Height h
38 mm
L
Length L
mm
LF
Length Of Thread
8.5 mm
M
Thread
M6
N
Load
1000 N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models