Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UBC - Aluminum Pull
Bill of material
UBC-20-120-AL
CN
Catalog Number
A
Width A
20 mm
L1
Length L1
mm
L
Length L
mm
R
Diameter R
5.3 mm
LR
Height Lr
5 mm
H
Height H
mm
H1
Height h
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models