Catalog navigation
CAD model selection
Selectable products: 275
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Bill of material
UBPS4501AS1
BESTELLNUM
item number clamping element
ADAPTERPLA
item number adapting plate
ENDDVIS
with/without seals
VERFUEGBARKEIT
availability
standard
PDF2
assembly instructions
PDF installation instructions
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
SCHIENTYP
type of guide rail
GROESSE
size
WAGENTYP
type of carriage
HALTEKRAFT
fixing power
N
PLUS
PLUS-connection
HALTEKRPLUS
fixing powerwith PLUS-connection
N
DRUCK
opening pressure min.
5.5 bar
BDRUCK
operating pressure
bar
BDRUCKMAX
max. operating pressure
6.5 mm
RICHT
installation way
OW
Clamping width
mm
D
fastening surface/rail base
mm
T
thickness of adapting plate
mm
A
width
mm
B
max. length with seals
mm
BMAX
max. length
mm
C
clearance
mm
X
fastening surface/rail base without adapting plate
mm
E
casing height
mm
A1
fixing holes/width
mm
A2
fixing holes/width
mm
A3
air filter
mm
B1
length without seals
mm
B2
distance to fixing holes (middle)
mm
B3
fixing holes/length
mm
B4
fixing holes middle/length
mm
G
air connection / PLUS-connection
L1
position of air connection
mm
L2
PLUS-connection position
mm
L3
position of air connection / PLUS-connection
mm
G1
fastening screw thread
T2
depth of the fastening screw thread
mm
G2
fastening screw thread
T3
depth of the fastening screw thread
mm
F
Ø airfilter
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models