Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCF201_318-FKB - FKB bearing with seat, cast shape, square seat outer spherical ball bearing
Bill of material
UCF201-FKB
CODE
code
UCF...-FKB
TYPE
type
Square seat outer spherical ball bearing
MAT1
Material of bearing seat
HT200 grey cast iron
MAT2
Bearing material
GCr15
MOD
model
DD
d
12 mm
AA
a
86 mm
EE
e
64 mm
II
i
15 mm
GG
g
12 mm
LL
l
25.5 mm
S
12 mm
Z
33.3 mm
BII
Bi
31.0 mm
NN
n
12.7 mm
BOLT
bolt
M10 mm
TIG
Tightening torque
17 N·m
CR
Dynamic (Cr) rated load
12800 N
COR
Static (Cor) rated load
6600 N
WEI
weight
0.59 Kg
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models