Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCHA201_215-FSB - FSB housed bearing, with suspended spherical housing, cast type
Bill of material
UCHA201-FSB
CODE
code
UCHA...-FSB
TYPE
type
Outer spherical bearing with suspended seat
MAT1
Material of bearing seat
HT200 grey cast iron
MAT2
Bearing material
GCr15
MOD
model
DD
d
12 mm
AA
a
64 mm
W
96 mm
CC
c
0.0 mm
HH
h
64 mm
LL
l
40 mm
D
19 mm
KK
k
mm
BII
Bi
31.0 mm
NN
n
12.7 mm
CR
Dynamic (Cr) rated load
12800 N
COR
Static (Cor) rated load
6650 N
WEI
weight
0.77 Kg
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models