Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Rigon
Description
UCMM - U-couplings
Bill of material
UCMM 22
SIG
Designation
UCMM
COD
Code
UCMM 22
R
10 mm
RC
6 mm
CW
22 mm
CL
18 mm
CH
25 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir