Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCT201S_203S-TR - TR housed bearings, slide block insert ball bearings, cast type
Bill of material
UCT201S-TR
CODE
code
UCT...-TR
TYPE
type
Slider seat outer spherical ball bearing
MAT1
Material of bearing seat
HT200 grey cast iron
MAT2
Bearing material
GCr15
MOD
model
DD
d
12 mm
N1
15 mm
L2
9 mm
H2
46 mm
N2
31 mm
N
18 mm
L3
46 mm
A1
12 mm
H1
70 mm
H
82 mm
L
88 mm
A
30 mm
A2
21 mm
L1
58 mm
B
27.4 mm
S
11.5 mm
CR
Dynamic (Cr) rated load
9550 N
COR
Static (Cor) rated load
4780 N
WEI
weight
0.62 Kg
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models