Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UDMS - Aluminum Pull
Bill of material
UDMS-20-200
CN
Catalog Number
A
Diameter A
20 mm
L1
Length L1
mm
H
Height H
68 mm
H1
Height h
48 mm
L
Length L
mm
LM
Length Of Thread Lm
20 mm
M
Thread
M8
W
Width W
115 mm
N
Load
1000 N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models