Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UECFS - Stainless Steel Tubular Pull
Bill of material
UECFS-30-300-M8-K
CN
Catalog No.
M
Thread
LF
Dimension Lf
15 mm
H
Dimension H
75 mm
HS
Dimension h
45 mm
B
Dimension B
20 mm
L
Dimension L
mm
L1
Dimension L1
mm
D
Dimension d
30 mm
LOAD
Load
1000 N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models