Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UEFS - Tubular Pull
Bill of material
UEFS-30-600
CN
Catalog Number
M
Thread
LF
Length Of Thread
mm
H
Height H
75 mm
H1
Height h
45 mm
A
Diameter A
30 mm
B
Width B
18 mm
L
Length L
mm
L1
Length L1
mm
L2
Length L2
mm
L3
Length L3
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models