Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
UFL01
Bill of material
UFL01-201G
CODE
UFL01
LX1
AA
CZ1
CZ11
CZ2
GCr15
GG
gg
DD
d
12 mm
H
81 mm
J
63.5 mm
L
56 mm
A1
9.5 mm
A
18.0 mm
N
8 mm
S
6.0 mm
B
25.5 mm
B1
22 mm
AZKGC
azkccgc
±0.5 mm
AZWZD
azwzdpc
0.6 mm
LS
zdls
M6
JDNL
jdnl
3~6 N.m
CR
dzhcr
9550 N
COR
jzhcor
4780 N
ZL
zl
300 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models