Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UGF - Gum Pull
Bill of material
UGF-50
CN
Catalog Number
A
Width A
10 mm
L
Length L
mm
L1
Length L1
mm
M
Thread
M4
LF
Length Of Thread
10 mm
H
Height H
32 mm
H1
Height h
22 mm
FUWW
for use with Washer
LY-16A·LY-16
N
Load
200 N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models