Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UJF - Aluminum Pull
Bill of material
UJF-12-100-SG
CN
Catalog Number
A
Width A
12 mm
L1
Length L1
mm
L
Length L
mm
M
Thread
M5
LF
Length Of Thread
10 mm
H
Height H
40 mm
H1
Height h
32 mm
N
Load
1000 N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models