Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UJFS - Stainless Steel Pull
Bill of material
UJFS-12-100
CN
Catalog Number
M
Thread
M5
LF
Length of Thread Lf
10 mm
H
Height H
40 mm
H1
Height h
32 mm
A
Width A
12 mm
L
Length L
mm
L1
Length L1
mm
N
Load
1000 N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models