Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UKC-B - Aluminum Pull
Bill of material
UKC-25-162-BK-B
CN
Catalog Number
A
Width A
25 mm
A1
Width A1
28 mm
C
Width C
13.3 mm
H
Height H
57 mm
H2
Height H2
28 mm
H1
Height h
38 mm
L
Length L
162 mm
B
Length B
40 mm
P
Length P
20 mm
F
Length F
10 mm
R
Length R
8.3 mm
N
Load
1000 N
MASS
Mass
217 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models