Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UKP205_218-FSB - FSB bearing with seat, vertical seat spherical ball bearing • Locking sleeve, cast
Bill of material
UKP205-FSB
CODE
code
UKP...-FSB
TYPE
type
Vertical seat spherical ball bearing • Locking sleeve
MAT1
Material of bearing seat
HT200 grey cast iron
MAT2
Bearing material
GCr15
MOD
model
DD
d
20 mm
HH
h
36.5 mm
AA
a
140 mm
EE
e
105 mm
BB
b
38 mm
S2
16 mm
S1
13 mm
GG
g
16 mm
WW
w
70 mm
BII
Bi
35 mm
NN
n
19.5 mm
BOLT
bolt
M10 mm
TIG
Tightening torque
17 N·m
CR
Dynamic (Cr) rated load
14000 N
COR
Static (Cor) rated load
7880 N
WEI
weight
0.83 Kg
MOAS
Model of adapter sleeve
BDB90-2305
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models