Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
ULC - Aluminum Pull
Bill of material
ULC-26-128-SG
CN
Catalog Number
A
Dimension A
26 mm
L1
Length L1
mm
A1
Height a
17 mm
D
Length D
32 mm
W1
Width W1
34 mm
D1
Length D1
13 mm
H
Height H
54 mm
H1
Height H1
34 mm
L
Length L
mm
M
Thread
M6
W
Width W
57 mm
LM
Height Lm
14 mm
LR
Height Lr
11 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models