Catalog navigation
Выбор CAD модели
Доступные продукты: 16
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
ULE-B - Ledge Pull
Bill of material
ULE-200-B-BK
CN
Catalog Number
LC
Dimension Lc
mm
H
Height H
36 mm
H1
Dimension H1
13 mm
S
Dimension s
12 mm
B
Dimension B
8 mm
D
Dimension D
34 mm
L
Length L
mm
D1
Dimension D1
24 mm
G
Dimension G
22 mm
N
Load
1000 N
MASS
Mass
g