Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
ULH - Aluminum Ledge Pull
Bill of material
ULH-140-AL
CN
Catalog Number
L
Length L
mm
L1
Length L1
mm
F
Length F
10 mm
M
Thread
M6
LF
Length Of Thread
9 mm
H
Height H
32 mm
H1
Height h
24 mm
W
Width W
33 mm
A
Width A
9.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models